UCPAE200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series UCPAE200, Without end caps, shaft Ø: 12 mm
Part number UCPAE201
Mass 0.5 kg
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 UCPAE201 65 33.3 12.8 6.65 0.5
2 15 UCPAE202 65 33.3 12.8 6.65 0.5
3 17 UCPAE203 65 33.3 12.8 6.65 0.4
4 20 UCPAE204 65 33.3 12.8 6.65 0.5
5 25 UCPAE205 70 36.5 14 7.88 0.6
6 30 UCPAE206 98 42.9 19.5 11.2 1
7 35 UCPAE207 103 47.6 25.7 15.2 1.3
8 40 UCPAE208 116 49.2 29.6 18.2 1.6
9 45 UCPAE209 120 53.9 31.85 20.8 1.9
10 50 UCPAE210 135 57.2 35.1 23.2 2.5
11 55 UCPAE211 150 64 43.55 29.2 3.2
12 60 UCPAE212 150 69.9 52.5 32.8 4
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA