UCP300, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series UCP300, shaft Ø: 25 mm
Part number UCP305
Mass 1.4 kg
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 25 UCP305 175 45 22.36 11.5 1.4
2 30 UCP306 180 50 27 15.2 1.9
3 35 UCP307 210 56 33.5 19.2 2.6
4 40 UCP308 220 60 40.56 24 3.3
5 45 UCP309 245 67 53 31.8 4.6
6 50 UCP310 275 75 62 37.8 6.1
7 55 UCP311 310 80 71.5 44.8 7.6
8 60 UCP312 330 85 81.6 51.8 9.5
9 65 UCP313 340 90 93.86 60.5 11.2
10 70 UCP314 360 95 104.26 68 13.1
11 75 UCP315 380 100 113.36 76.8 15.2
12 80 UCP316 400 106 122.85 86.5 19
13 85 UCP317 420 112 132.6 96.5 21.4
14 90 UCP318 430 118 143 108 25.1
15 95 UCP319 470 125 156 122 30.5
16 100 UCP320 490 140 171.6 140 38.1
17 105 UCP321 490 140 182 155 38.5
18 110 UCP322 520 150 205 178 47.9
19 120 UCP324 570 160 228 208 58.8
20 130 UCP326 600 180 252 242 75
21 140 UCP328 620 200 275 272 90.4
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA