UCP200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series UCP200, Without end caps, shaft Ø: 12 mm
Part number UCP201
Mass 0.7 kg
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 UCP201 127 33.3 12.8 6.65 0.7
2 15 UCP202 127 33.3 12.8 6.65 0.7
3 17 UCP203 127 33.3 12.8 6.65 0.7
4 20 UCP204 127 33.3 12.8 6.65 0.7
5 25 UCP205 140 36.5 14 7.88 0.8
6 30 UCP206 165 42.9 19.5 11.2 1.4
7 35 UCP207 167 47.6 25.7 15.2 1.8
8 40 UCP208 184 49.2 29.6 18.2 2.1
9 45 UCP209 190 54 31.85 20.8 2.4
10 50 UCP210 206 57.2 35.1 23.2 3
11 55 UCP211 219 63.5 43.55 29.2 3.7
12 60 UCP212 241 69.8 52.5 32.8 5
13 65 UCP213 265 76.2 57.2 40 6.1
14 70 UCP214 266 79.4 62 45 6.6
15 75 UCP215 275 82.6 66 49.5 7.3
16 80 UCP216 292 88.9 72.5 54.2 8.9
17 85 UCP217 310 95.2 83.2 63.8 10.8
18 90 UCP218 327 101.6 96 71.5 13.5
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA