EXPLE200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series EXPLE200, shaft Ø: 12 mm
Part number EXPLE201
Mass 0.6 kg
Note Protective caps on demand
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 EXPLE201 126.5 31.8 12.8 6.65 0.6
2 15 EXPLE202 126.5 31.8 12.8 6.65 0.6
3 17 EXPLE203 126.5 31.8 12.8 6.65 0.6
4 20 EXPLE204 126.5 31.8 12.8 6.65 0.6
5 25 EXPLE205 139 33.3 14 7.88 0.8
6 30 EXPLE206 161.5 39.7 19.5 11.2 1.2
7 35 EXPLE207 166 46.2 25.7 15.2 1.7
8 40 EXPLE208 180.5 49.2 29.6 18.2 2
9 45 EXPLE209 197.5 52.4 31.85 20.8 2.4
10 50 EXPLE210 214 55.6 35.1 23.2 2.9
11 55 EXPLE211 219.5 61.3 43.55 29.2 3.7
12 60 EXPLE212 245 68.3 52.5 32.8 5.1
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA