EXPH200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series EXPH200, shaft Ø: 12 mm
Part number EXPH201
Mass 1 kg
Note Protective caps on demand
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 EXPH201 127 70 12.8 6.65 1
2 15 EXPH202 127 70 12.8 6.65 1
3 17 EXPH203 127 70 12.8 6.65 1
4 20 EXPH204 127 70 12.8 6.65 0.9
5 25 EXPH205 140 80 14 7.88 1.2
6 30 EXPH206 165 90 19.5 11.2 1.8
7 35 EXPH207 167 95 25.7 15.2 2.4
8 40 EXPH208 184 100 29.6 18.2 3
9 45 EXPH209 190 105 31.85 20.8 3.3
10 50 EXPH210 206 110 35.1 23.2 3.8
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA