EXPG200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series EXPG200, shaft Ø: 12 mm
Part number EXPG201
Mass 0.7 kg
Note Protective caps on demand
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 EXPG201 70 33.3 12.8 6.65 0.7
2 15 EXPG202 70 33.3 12.8 6.65 0.7
3 17 EXPG203 70 33.3 12.8 6.65 0.7
4 20 EXPG204 70 33.3 12.8 6.65 0.6
5 25 EXPG205 75 36.5 14 7.88 0.7
6 30 EXPG206 85 42.9 19.5 11.2 1.2
7 35 EXPG207 100 47.6 25.7 15.2 1.7
8 40 EXPG208 110 49.2 29.6 18.2 2
9 45 EXPG209 120 53.9 31.85 20.8 2.4
10 50 EXPG210 135 57.2 35.1 23.2 3
11 55 EXPG211 140 63.5 43.55 29.2 3.7
12 60 EXPG212 150 69.8 52.5 32.8 5
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA