EXPE200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series EXPE200, shaft Ø: 12 mm
Part number EXPE201
Mass 0.6 kg
Note Protective caps on demand
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 EXPE201 130 33.3 12.8 6.65 0.6
2 15 EXPE202 130 33.3 12.8 6.65 0.6
3 17 EXPE203 130 33.3 12.8 6.65 0.6
4 20 EXPE204 130 33.3 12.8 6.65 0.6
5 25 EXPE205 130 36.5 14 7.88 0.8
6 30 EXPE206 158 42.9 19.5 11.2 1.2
7 35 EXPE207 163 47.6 25.7 15.2 1.7
8 40 EXPE208 179 49.2 29.6 18.2 2
9 45 EXPE209 192 54 31.85 20.8 2.4
10 50 EXPE210 200 57.2 35.1 23.2 2.9
11 55 EXPE211 222 63.5 43.55 29.2 3.7
12 60 EXPE212 240 69.9 52.5 32.8 5.1
13 65 EXPE213 260 79.4 57.2 40 6.6
14 70 EXPE214 260 79.4 62 45 6.6
15 75 EXPE215 265 82.5 66 49.5 7.5
16 80 EXPE216 290 89 72.5 54.2 9.3
17 90 EXPE218 330 101.6 96 71.5 13.8
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA