EXPA200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series EXPA200, shaft Ø: 12 mm
Part number EXPA201
Mass 0.7 kg
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 EXPA201 76 30.2 12.8 6.65 0.7
2 15 EXPA202 76 30.2 12.8 6.65 0.6
3 17 EXPA203 76 30.2 12.8 6.65 0.6
4 20 EXPA204 76 30.2 12.8 6.65 0.6
5 25 EXPA205 84 36.5 14 7.88 0.8
6 30 EXPA206 94 42.9 19.5 11.2 1.2
7 35 EXPA207 110 47.6 25.7 15.2 1.6
8 40 EXPA208 116 49.2 29.6 18.2 1.9
9 45 EXPA209 120 54.2 31.85 20.8 2.3
10 50 EXPA210 130 57.2 35.1 23.2 2.8
11 55 EXPA211 140 63.5 43.55 29.2 3.5
12 60 EXPA212 150 69.9 52.5 32.8 4.5
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA