EXP300, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series EXP300, shaft Ø: 25 mm
Part number EXP305
Mass 1.5 kg
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 25 EXP305 175 45 22.36 11.5 1.5
2 30 EXP306 180 50 27 15.2 2.1
3 35 EXP307 210 56 33.5 19.2 2.7
4 40 EXP308 220 60 40.56 24 3.5
5 45 EXP309 245 67 53 31.8 4.7
6 50 EXP310 275 75 62 37.8 6.3
7 55 EXP311 310 80 71.5 44.8 8
8 60 EXP312 330 85 81.6 51.8 9.8
9 65 EXP313 340 90 93.86 60.5 11.6
10 70 EXP314 360 95 104.26 68 13.6
11 75 EXP315 380 100 113.36 76.8 16.2
12 80 EXP316 400 106 122.85 86.5 20.1
13 85 EXP317 420 112 132.6 96.5 22.5
14 90 EXP318 430 118 143 108 26.3
15 95 EXP319 470 125 156 122 32
16 100 EXP320 490 140 171.6 140 39.9
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA