EXP200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series EXP200, shaft Ø: 12 mm
Part number EXP201
Mass 0.8 kg
Note Protective caps on demand
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 EXP201 127 33.3 12.8 6.65 0.8
2 15 EXP202 127 33.3 12.8 6.65 0.8
3 17 EXP203 127 33.3 12.8 6.65 0.8
4 20 EXP204 127 33.3 12.8 6.65 0.8
5 25 EXP205 140 36.5 14 7.88 0.9
6 30 EXP206 165 42.9 19.5 11.2 1.5
7 35 EXP207 167 47.6 25.7 15.2 1.9
8 40 EXP208 184 49.2 29.6 18.2 2.3
9 45 EXP209 190 54 31.85 20.8 2.6
10 50 EXP210 206 57.2 35.1 23.2 3.2
11 55 EXP211 219 63.5 43.55 29.2 3.9
12 60 EXP212 241 69.8 52.5 32.8 5.4
13 65 EXP213 265 76.2 57.2 40 6.6
14 70 EXP214 266 79.4 62 45 7.1
15 75 EXP215 275 82.6 66 49.5 8
16 80 EXP216 292 88.9 72.5 54.2 9.3
17 85 EXP217 310 95.2 83.2 63.8 11.2
18 90 EXP218 327 101.6 96 71.5 13.9
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA