ESPLE200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series ESPLE200, shaft Ø: 12 mm
Part number ESPLE201
Mass 0.5 kg
Note Protective caps on demand
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 ESPLE201 119 27 9.55 4.78 0.5
2 15 ESPLE202 119 27 9.55 4.78 0.5
3 17 ESPLE203 119 27 9.55 4.78 0.5
4 20 ESPLE204 126.5 31.8 12.8 6.65 0.5
5 25 ESPLE205 139 33.3 14 7.88 0.7
6 30 ESPLE206 161.5 39.7 19.5 11.2 1.1
7 35 ESPLE207 166 46.2 25.7 15.2 1.6
8 40 ESPLE208 180.5 49.2 29.6 18.2 1.8
9 45 ESPLE209 197.5 52.4 31.85 20.8 2.2
10 50 ESPLE210 214 55.6 35.1 23.2 2.7
11 55 ESPLE211 219.5 61.3 43.55 29.2 3.2
12 60 ESPLE212 245 68.3 52.5 32.8 4.5
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA