ESPH200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series ESPH200, shaft Ø: 12 mm
Part number ESPH201
Mass 0.7 kg
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 ESPH201 127 70 9.55 4.78 0.7
2 15 ESPH202 127 70 9.55 4.78 0.7
3 17 ESPH203 127 70 9.55 4.78 0.7
4 20 ESPH204 127 70 12.8 6.65 0.9
5 25 ESPH205 140 80 14 7.88 1.2
6 30 ESPH206 165 90 19.5 11.2 1.7
7 35 ESPH207 167 95 25.7 15.2 2.3
8 40 ESPH208 184 100 29.6 18.2 2.8
9 45 ESPH209 190 105 31.85 20.8 3.1
10 50 ESPH210 206 110 35.1 23.2 3.6
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA