ESPG200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series ESPG200, shaft Ø: 12 mm
Part number ESPG201
Mass 0.4 kg
Note Protective caps on demand
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 ESPG201 55 30.2 9.55 4.78 0.4
2 15 ESPG202 55 30.2 9.55 4.78 0.4
3 17 ESPG203 55 30.2 9.55 4.78 0.4
4 20 ESPG204 70 33.3 12.8 6.65 0.6
5 25 ESPG205 75 36.5 14 7.88 0.7
6 30 ESPG206 85 42.9 19.5 11.2 1.1
7 35 ESPG207 100 47.6 25.7 15.2 1.6
8 40 ESPG208 110 49.2 29.6 18.2 1.8
9 45 ESPG209 120 53.9 31.85 20.8 2.2
10 50 ESPG210 135 57.2 35.1 23.2 2.8
11 55 ESPG211 140 63.5 43.55 29.2 3.2
12 60 ESPG212 150 69.8 52.5 32.8 4.4
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA