ESPE200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series ESPE200, shaft Ø: 12 mm
Part number ESPE201
Mass 0.5 kg
Note Protective caps on demand
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 ESPE201 125 30.2 9.55 4.78 0.5
2 15 ESPE202 125 30.2 9.55 4.78 0.5
3 17 ESPE203 125 30.2 9.55 4.78 0.5
4 20 ESPE204 130 33.3 12.8 6.65 0.5
5 25 ESPE205 130 36.5 14 7.88 0.7
6 30 ESPE206 158 42.9 19.5 11.2 1.1
7 35 ESPE207 163 47.6 25.7 15.2 1.6
8 40 ESPE208 179 49.2 29.6 18.2 1.8
9 45 ESPE209 192 54 31.85 20.8 2.2
10 50 ESPE210 200 57.2 35.1 23.2 2.7
11 55 ESPE211 222 63.5 43.55 29.2 3.2
12 60 ESPE212 240 69.9 52.5 32.8 4.5
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA