ESPAE200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series ESPAE200, shaft Ø: 12 mm
Part number ESPAE201
Mass 0.4 kg
Note Protective caps on demand
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 ESPAE201 63 30.2 9.55 4.78 0.4
2 15 ESPAE202 63 30.2 9.55 4.78 0.4
3 17 ESPAE203 63 30.2 9.55 4.78 0.4
4 20 ESPAE204 65 33.3 12.8 6.65 0.4
5 25 ESPAE205 70 36.5 14 7.88 0.6
6 30 ESPAE206 98 42.9 19.5 11.2 1
7 35 ESPAE207 103 47.6 25.7 15.2 1.3
8 40 ESPAE208 116 49.2 29.6 18.2 1.6
9 45 ESPAE209 120 53.9 31.85 20.8 1.9
10 50 ESPAE210 135 57.2 35.1 23.2 2.5
11 55 ESPAE211 150 64 43.55 29.2 3
12 60 ESPAE212 150 69.9 52.5 32.8 3.7
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA