ESP200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series ESP200, shaft Ø: 12 mm
Part number ESP201
Mass 0.7 kg
Note Protective caps on demand
Tuotevalikoima
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 ESP201 127 30.2 9.55 4.78 0.7
2 15 ESP202 127 30.2 9.55 4.78 0.7
3 17 ESP203 127 30.2 9.55 4.78 0.7
4 20 ESP204 127 33.3 12.8 6.65 0.7
5 25 ESP205 140 36.5 14 7.88 0.8
6 30 ESP206 165 42.9 19.5 11.2 1.4
7 35 ESP207 167 47.6 25.7 15.2 1.8
8 40 ESP208 184 49.2 29.6 18.2 2.1
9 45 ESP209 190 54 31.85 20.8 2.4
10 50 ESP210 206 57.2 35.1 23.2 3
11 55 ESP211 219 63.5 43.55 29.2 3.4
12 60 ESP212 241 69.8 52.5 32.8 4.7
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Ota yhteyttä toimittajaan
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA