USFTE200, Triangular-flanged bearing unit from grey cast with 3 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series USFTE200, shaft Ø: 12 mm
Part number USFTE201
Mass 0.4 kg
Product selection
Selector d (mm) Description H2 (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 USFTE201 81 31 9.55 4.78 0.4
2 15 USFTE202 81 31 9.55 4.78 0.4
3 17 USFTE203 81 31 9.55 4.78 0.4
4 20 USFTE204 92 35 12.8 6.65 0.6
5 25 USFTE205 97 36 14 7.88 0.6
6 30 USFTE206 117 44 19.5 11.2 1
7 35 USFTE207 128 48 25.7 15.2 1.4
8 40 USFTE208 137 51 29.6 18.2 1.7
9 45 USFTE209 150 55 31.85 20.8 2.1
10 50 USFTE210 150 55 35.1 23.2 2
d (mm)
Description
H2 (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA