USFLZ200, Oval-flanged bearing unit from grey cast with centering rib and 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series USFLZ200, shaft Ø: 12 mm
Part number USFLZ201
Mass 0.4 kg
Product selection
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 USFLZ201 112.5 32 9.55 4.78 0.4
2 15 USFLZ202 112.5 32 9.55 4.78 0.4
3 17 USFLZ203 112.5 32 9.55 4.78 0.4
4 20 USFLZ204 112.5 32 12.8 6.65 0.4
5 25 USFLZ205 124 32.5 14 7.88 0.6
6 30 USFLZ206 142 30 19.5 11.2 0.9
7 35 USFLZ207 155 32.5 25.7 15.2 1.1
8 40 USFLZ208 172 36 29.6 18.2 1.6
9 45 USFLZ209 180 36.5 31.85 20.8 1.8
10 50 USFLZ210 190 41 35.1 23.2 2.1
11 60 USFLZ212 238 49 52.5 32.8 3.3
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA