USFLE200, Oval-flanged bearing unit from grey cast with 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series USFLE200, Without end cap, shaft Ø: 12 mm
Part number USFLE201
Mass 0.4 kg
Product selection
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 USFLE201 99 26 9.55 4.78 0.4
2 15 USFLE202 99 26 9.55 4.78 0.4
3 17 USFLE203 99 26 9.55 4.78 0.4
4 20 USFLE204 112 30.3 12.8 6.65 0.4
5 25 USFLE205 124 29.3 14 7.88 0.6
6 30 USFLE206 142 32.1 19.5 11.2 0.8
7 35 USFLE207 155 33.7 25.7 15.2 1.1
8 40 USFLE208 172 37.5 29.6 18.2 1.6
9 45 USFLE209 180 37.5 31.85 20.8 1.8
10 50 USFLE210 190 41.6 35.1 23.2 2.1
11 55 USFLE211 222 45.8 43.55 29.2 3.4
12 60 USFLE212 238 50.4 52.5 32.8 3.5
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA