USFL200, Oval-flanged bearing unit from grey cast with 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series USFL200, shaft Ø: 12 mm
Part number USFL201
Mass 0.4 kg
Product selection
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 USFL201 99 25.5 9.55 4.78 0.4
2 15 USFL202 99 25.5 9.55 4.78 0.3
3 17 USFL203 99 25.5 9.55 4.78 0.4
4 20 USFL204 113 25.5 12.8 6.65 0.4
5 25 USFL205 130 27 14 7.88 0.6
6 30 USFL206 148 31 19.5 11.2 0.9
7 35 USFL207 161 34 25.7 15.2 1.1
8 40 USFL208 175 36 29.6 18.2 1.5
9 45 USFL209 188 38 31.85 20.8 1.8
10 50 USFL210 197 40 35.1 23.2 2.2
11 55 USFL211 224 43 43.55 29.2 2.9
12 60 USFL212 250 48 52.5 32.8 3.6
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA