USFE200, Square-flanged bearing unit from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series USFE200, Without end cap, shaft Ø: 12 mm
Part number USFE201
Mass 0.4 kg
Product selection
Selector d (mm) Description L (mm) A2 (mm) C (kN) Co (kN) Mass (kg)
1 12 USFE201 76 33 9.55 4.78 0.4
2 15 USFE202 76 33 9.55 4.78 0.4
3 17 USFE203 76 33 9.55 4.78 0.4
4 20 USFE204 86 37 12.8 6.65 0.6
5 25 USFE205 95 38.5 14 7.88 0.8
6 30 USFE206 108 42 19.5 11.2 1.1
7 35 USFE207 118 44.5 25.7 15.2 1.5
8 40 USFE208 130 49 29.6 18.2 2
9 45 USFE209 137 55 31.85 20.8 2.2
10 50 USFE210 143 60.6 35.1 23.2 2.5
11 55 USFE211 162 64.5 43.55 29.2 3.6
12 60 USFE212 175 72.8 52.5 32.8 4.7
d (mm)
Description
L (mm)
A2 (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA