USFAE200, Oval-flanged bearing unit from grey cast with 1 fixing hole and 1 slot

Manufacturer SNR
Description Flanged bearing unit from grey cast, series USFAE200, shaft Ø: 20 mm
Part number USFAE204
Mass 0.4 kg
Product selection
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 20 USFAE204 112 20 12.8 6.65 0.4
2 25 USFAE205 124 22.5 14 7.88 0.5
3 30 USFAE206 142 24 19.5 11.2 0.8
4 35 USFAE207 155 26.5 25.7 15.2 1.1
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA