USF200, Square-flanged bearing unit from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series USF200, Without end cap, shaft Ø: 12 mm
Part number USF201
Mass 0.4 kg
Product selection
Selector d (mm) Description L (mm) A2 (mm) C (kN) Co (kN) Mass (kg)
1 12 USF201 76 31 9.55 4.78 0.4
2 15 USF202 76 31 9.55 4.78 0.4
3 17 USF203 76 31 9.55 4.78 0.4
4 20 USF204 86 33 12.8 6.65 0.6
5 25 USF205 95 35.5 14 7.88 0.8
6 30 USF206 108 40 19.5 11.2 1.1
7 35 USF207 117 42.5 25.7 15.2 1.5
8 40 USF208 130 46 29.6 18.2 1.9
9 45 USF209 137 53 31.85 20.8 2.1
10 50 USF210 143 54.6 35.1 23.2 2.5
11 55 USF211 162 58.5 43.55 29.2 3.3
12 60 USF212 175 67.8 52.5 32.8 4.2
d (mm)
Description
L (mm)
A2 (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA