SNR
By SNR

US200, Bearing insert with set screws

Manufacturer SNR
Description Bearing insert with set screws, series US200, shaft Ø: 12 mm
Part number US201G2
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Bearing insert D (mm) B1 (mm) C (kN) Co (kN) Mass (kg)
1 1 12 US201G2 40 22 9.55 4.78 0.09
2 2 15 US202G2 40 22 9.55 4.78 0.08
3 3 17 US203G2 40 22 9.55 4.78 0.1
4 4 20 US204G2 47 25 12.8 6.65 0.13
5 5 25 US205G2 52 27 14 7.88 0.17
6 6 30 US206G2 62 30 19.5 11.2 0.27
7 7 35 US207G2 72 32 25.7 15.2 0.42
8 8 40 US208G2 80 34 29.6 18.2 0.6
9 9 45 US209G2 85 41.2 31.85 20.8 0.65
10 10 50 US210G2 90 43.5 35.1 23.2 0.76
11 11 55 US211G2 100 45.3 43.55 29.2 1.07
12 12 60 US212G2 110 53.7 52.5 32.8 1.3

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map