SNR
By SNR

US200, Bearing insert with set screws, inch

Manufacturer SNR
Description Bearing insert with set screws, series US200 inch, shaft Ø: 12.7 mm
Part number US201-08
Mass 0.09 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (inch) Bearing insert D (mm) B1 (mm) C (kN) Co (kN) Mass (kg)
1 1 1/2 US201-08 40 22 9.55 4.78 0.09
2 2 5/8 US202-10 40 22 9.55 4.78 0.08
3 3 11/16 US203-11 40 22 9.55 4.78 0.1
4 4 3/4 US204-12 47 25 12.8 6.65 0.13
5 5 7/8 US205-14 52 27 14 7.88 0.18
6 6 15/16 US205-15 52 27 14 7.88 0.18
7 7 1 US205-16 52 27 14 7.88 0.16
8 8 1 1/8 US206-18 62 30 19.5 11.2 0.28
9 9 1 3/16 US206-19 62 30 19.5 11.2 0.25
10 10 1 1/4 US206-20 62 30 19.5 11.2 0.24
11 11 1 3/8 US207-22 72 32 25.7 15.2 0.38
12 12 1 7/16 US207-23 72 32 25.7 15.2 0.37
13 13 1 1/2 US208-24 80 34 29.6 18.2 0.6
14 14 1 5/8 US209-26 85 41.2 31.85 20.8 0.75
15 15 1 11/16 US209-27 85 41.2 31.85 20.8 0.72
16 16 1 3/4 US209-28 85 41.2 31.85 20.8 0.67
17 17 1 7/8 US210-30 90 43.5 35.1 23.2 0.8
18 18 1 15/16 US210-31 90 43.5 35.1 23.2 0.78
19 19 2 US211-32 100 45.3 43.55 29.2 1.1
20 20 2 3/16 US211-35 100 45.3 43.55 29.2 1.05
21 21 2 1/4 US212-36 110 53.7 52.5 32.8 1.3
22 22 2 7/16 US212-39 110 53.7 52.5 32.8 1.22

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map