SNR
By SNR

UKP200H, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series UKP200H, Without end caps, shaft Ø: 20 mm
Part number UKP205H
Mass 0.8 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 1 20 UKP205H 140 36.5 14 7.88 0.8
2 2 25 UKP206H 165 42.9 19.5 11.2 1.4
3 3 30 UKP207H 167 47.6 25.7 15.2 1.8
4 4 35 UKP208H 184 49.2 29.6 18.2 2.2
5 5 40 UKP209H 190 54 31.85 20.8 2.5
6 6 45 UKP210H 206 57.2 35.1 23.2 3.1
7 7 50 UKP211H 219 63.5 43.55 29.2 3.7
8 8 55 UKP212H 241 69.8 52.5 32.8 5
9 9 60 UKP213H 265 76.2 57.2 40 6.1
10 10 65 UKP215H 275 82.6 66 49.5 6.9
11 11 70 UKP216H 292 88.9 72.5 54.2 9.4
12 12 75 UKP217H 310 95.2 83.2 63.8 11.3
13 13 80 UKP218H 327 101.6 96 71.5 13.7
Protective caps

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map