UKFS300H, Square-flanged bearing unit from grey cast with centering rib and 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UKFS300H, shaft Ø: 20 mm
Part number UKFS305H
Mass 1.4 kg
Product selection
Selector d (mm) Description L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 20 UKFS305H 110 29 22.36 11.5 1.4
2 25 UKFS306H 125 32 27 15.2 1.8
3 30 UKFS307H 135 36 33.5 19.2 2.5
4 35 UKFS308H 150 40 40.56 24 3.2
5 40 UKFS309H 160 44 53 31.8 4
6 45 UKFS310H 175 48 62 37.8 5
7 50 UKFS311H 185 52 71.5 44.8 6
8 55 UKFS312H 195 56 81.6 51.8 7.4
9 60 UKFS313H 208 58 93.86 60.5 8.8
10 65 UKFS315H 236 66 113.36 76.8 13.1
11 70 UKFS316H 250 68 122.85 86.5 15.1
12 75 UKFS317H 260 74 132.6 96.5 17.3
13 80 UKFS318H 280 76 143 108 21.3
14 85 UKFS319H 290 94 156 122 25.2
15 90 UKFS320H 310 94 171.6 140 29.1
16 100 UKFS322H 340 96 205 178 41.6
17 110 UKFS324H 370 110 228 208 54.4
18 115 UKFS326H 410 115 252 242 72.8
19 125 UKFS328H 450 125 275 272 98.7
d (mm)
Description
L (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA