UKFLZ200H, Oval-flanged bearing unit from grey cast with centering rib and 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UKFLZ200H, shaft Ø: 20 mm
Part number UKFLZ205H
Mass 0.7 kg
Product selection
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 20 UKFLZ205H 124 32.5 14 7.88 0.7
2 25 UKFLZ206H 142 30 19.5 11.2 1
3 30 UKFLZ207H 155 32.5 25.7 15.2 1.2
4 35 UKFLZ208H 172 36 29.6 18.2 1.7
5 40 UKFLZ209H 180 36.5 31.85 20.8 1.9
6 45 UKFLZ210H 190 41 35.1 23.2 2.3
7 55 UKFLZ212H 238 49 52.5 32.8 3.5
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA