UKFL300H, Oval-flanged bearing unit from grey cast with 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UKFL300H, shaft Ø: 20 mm
Part number UKFL305H
Mass 1.1 kg
Product selection
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 20 UKFL305H 150 29 22.36 11.5 1.1
2 25 UKFL306H 180 32 27 15.2 1.4
3 30 UKFL307H 185 36 33.5 19.2 1.9
4 35 UKFL308H 200 40 40.56 24 2.3
5 40 UKFL309H 230 44 53 31.8 3.3
6 45 UKFL310H 240 48 62 37.8 4.1
7 50 UKFL311H 250 52 71.5 44.8 4.9
8 55 UKFL312H 270 56 81.6 51.8 5.7
9 60 UKFL313H 295 58 93.86 60.5 7.4
10 65 UKFL315H 320 66 113.36 76.8 10.2
11 70 UKFL316H 355 68 122.85 86.5 12.8
12 75 UKFL317H 370 74 132.6 96.5 14.4
13 80 UKFL318H 385 76 143 108 17.1
14 85 UKFL319H 405 94 156 122 21.6
15 90 UKFL320H 440 94 171.6 140 25.9
16 100 UKFL322H 470 96 205 178 35.9
17 110 UKFL324H 520 110 228 208 47.7
18 115 UKFL326H 550 115 252 242 61.3
19 125 UKFL328H 600 125 275 272 83.6
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA