UKFL200H, Oval-flanged bearing unit from grey cast with 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UKFL200H, Without end cap, shaft Ø: 20 mm
Part number UKFL205H
Mass 1 kg
Product selection
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 20 UKFL205H 130 27 19.5 11.2 1
2 25 UKFL206H 148 31 25.7 15.2 1.2
3 30 UKFL207H 161 34 29.6 18.2 1.6
4 35 UKFL208H 175 36 31.85 20.8 2
5 40 UKFL209H 188 38 35.1 23.2 2.4
6 45 UKFL210H 197 40 43.55 29.2 3.1
7 50 UKFL211H 224 43 52.5 32.8 3.8
8 55 UKFL212H 250 48 57.2 40 4.8
9 60 UKFL213H 258 50 66 49.5 5.7
10 65 UKFL215H 275 55 72.5 54.2 7.5
11 70 UKFL216H 290 58 83.2 63.8 9
12 75 UKFL217H 305 63 132.6 96.5 14.4
13 80 UKFL218H 320 68 96 71.5 11.2
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA