UKFC200H, Round-flanged bearing unit from grey cast with centering rib and 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UKFC200H, Without end cap, shaft Ø: 20 mm
Part number UKFC205H
Mass 1 kg
Product selection
Selector d (mm) Description L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 20 UKFC205H 115 27 14 7.88 1
2 25 UKFC206H 125 31 19.5 11.2 1.3
3 30 UKFC207H 135 34 25.7 15.2 1.7
4 35 UKFC208H 145 36 29.6 18.2 2.1
5 40 UKFC209H 160 38 31.85 20.8 2.6
6 45 UKFC210H 165 40 35.1 23.2 3
7 50 UKFC211H 185 42 43.55 29.2 3.9
8 55 UKFC212H 195 48 52.5 32.8 4.9
9 60 UKFC213H 205 49 57.2 40 5.6
10 65 UKFC215H 220 55 66 49.5 6.4
11 70 UKFC216H 240 58 72.5 54.2 9.5
12 75 UKFC217H 250 63 83.2 63.8 11.1
13 80 UKFC218H 265 68 96 71.5 13.4
d (mm)
Description
L (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA