UKFA200H, Oval-flanged bearing unit from grey cast with 1 fixing hole and 1 slot

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UKFA200H, Without end cap, shaft Ø: 20 mm
Part number UKFA205H
Mass 0.7 kg
Product selection
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 20 UKFA205H 125 27 14 7.88 0.7
2 25 UKFA206H 144 31 19.5 11.2 1.2
3 30 UKFA207H 161 34 25.7 15.2 1.6
4 35 UKFA208H 175 36 29.6 18.2 2.1
5 40 UKFA209H 181 38 31.85 20.8 2.4
6 45 UKFA210H 190 40 35.1 23.2 2.9
7 50 UKFA211H 219 43 43.55 29.2 3.6
8 55 UKFA212H 250 48 52.5 32.8 4.2
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA