UKF200H, Square-flanged bearing unit from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UKF200H, Without end cap, shaft Ø: 20 mm
Part number UKF205H
Mass 0.8 kg
Product selection
Selector d (mm) Description L (mm) A2 (mm) C (kN) Co (kN) Mass (kg)
1 20 UKF205H 95 34.5 14 7.88 0.8
2 25 UKF206H 108 38.5 19.5 11.2 1.2
3 30 UKF207H 117 41.5 25.7 15.2 1.6
4 35 UKF208H 130 45.5 29.6 18.2 2
5 40 UKF209H 137 48 31.85 20.8 2.3
6 45 UKF210H 143 49.5 35.1 23.2 2.7
7 50 UKF211H 162 54 43.55 29.2 3.4
8 55 UKF212H 175 60 52.5 32.8 4.4
9 60 UKF213H 187 62 57.2 40 5.6
10 65 UKF215H 200 69.5 66 49.5 6.4
11 70 UKF216H 208 73 72.5 54.2 7.4
12 75 UKF217H 220 76 83.2 63.8 9.2
13 80 UKF218H 235 82 96 71.5 11.8
d (mm)
Description
L (mm)
A2 (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA