UK300H, Bearing insert with adapter sleeve

Manufacturer SNR
Description Bearing insert with adapter sleeve, series UK300H, shaft Ø: 20 mm
Part number UK305+H
Mass 0.49 kg
Product selection
Selector d (mm) Bearing insert + adapter sleeve D (mm) B (mm) C (kN) Co (kN) Adaptater sleeve Bearing insert Mass bearing insert (kg) Mass bearing insert + adapter sleeve (kg)
7 20 UK305+H 62 35 22.36 11.5 H2305 UK305 0.4 0.49
8 25 UK306+H 72 38 27 15.2 H2306 UK306 0.46 0.59
9 30 UK307+H 80 43 33.5 19.2 H2307 UK307 0.75 0.92
10 35 UK308+H 90 46 40.56 24 H2308 UK308 0.81 1.03
11 40 UK309+H 100 50 53 31.8 H2309 UK309 1.19 1.47
12 45 UK310+H 110 55 62 37.8 H2310 UK310 1.38 1.74
13 50 UK311+H 120 59 71.5 44.8 H2311 UK311 1.78 2.2
14 55 UK312+H 130 62 81.6 51.8 H2312 UK312 2.06 2.54
15 60 UK313+H 140 65 93.86 60.5 H2313 UK313 2.71 3.27
16 65 UK315+H 160 73 113.36 76.8 H2315 UK315 3.98 5.03
17 70 UK316+H 170 78 122.85 86.5 H2316 UK316 4.55 5.83
18 75 UK317+H 180 82 132.6 96.5 H2317 UK317 5.44 6.89
19 80 UK318+H 190 86 143 108 H2318 UK318 6.25 7.94
1 85 UK319+H 200 90 156 122 H2319 UK319 7.31 9.23
2 90 UK320+H 215 97 171.6 140 H2320 UK320 8.82 10.97
3 100 UK322+H 240 105 205 178 H2322 UK322 14.9 17.64
4 110 UK324+H 260 112 228 208 H2324 UK324 18 21.19
5 115 UK326+H 280 121 252 242 H2326 UK326 23.3 27.9
6 125 UK328+H 300 131 275 272 H2328 UK328 28.9 34.45
d (mm)
Bearing insert + adapter sleeve
D (mm)
B (mm)
C (kN)
Co (kN)
Adaptater sleeve
Bearing insert
Mass bearing insert (kg)
Mass bearing insert + adapter sleeve (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA