UK300H, Bearing insert with adapter sleeve, inch

Manufacturer SNR
Description Bearing insert with adapter sleeve, series UK300H inch, shaft Ø: 19.05 mm
Part number UK305+H-12
Mass 0.49 kg
Product selection
Selector d (inch) Bearing insert + adapter sleeve D (mm) B (mm) C (kN) Co (kN) Adaptater sleeve Bearing insert Mass bearing insert (kg) Mass bearing insert + adapter sleeve (kg)
1 3/4 UK305+H-12 62 35 22.36 11.5 H2305-12 UK305 0.4 0.49
2 7/8 UK306+H-14 72 38 27 15.2 H2306-14 UK306 0.46 0.61
3 15/16 UK306+H-15 72 38 27 15.2 H2306-15 UK306 0.46 0.6
4 1 UK306+H-16 72 38 27 15.2 H2306-16 UK306 0.46 0.57
5 1 1/8 UK307+H-18 80 43 33.5 19.2 H2307-18 UK307 0.75 0.93
6 1 3/16 UK307+H-19 80 43 33.5 19.2 H2307-19 UK307 0.75 0.91
7 1 1/4 UK308+H-20 90 46 40.56 24 H2308-20 UK308 0.81 1.09
8 1 3/8 UK308+H-22 90 46 40.56 24 H2308-22 UK308 0.81 1.09
9 1 7/16 UK309+H-23 100 50 53 31.8 H2309-23 UK309 1.19 1.46
10 1 1/2 UK309+H-24 100 50 53 31.8 H2309-24 UK309 1.19 1.5
11 1 5/8 UK310+H-26 110 55 62 37.8 H2310-26 UK310 1.38 1.68
12 1 11/16 UK310+H-27 110 55 62 37.8 H2310-27 UK310 1.38 1.78
13 1 3/4 UK310+H-28 110 55 62 37.8 H2310-28 UK310 1.38 1.74
14 1 7/8 UK311+H-30 120 59 71.5 44.8 H2311-30 UK311 1.78 2.21
15 1 15/16 UK311+H-31 120 59 71.5 44.8 H2311-31 UK311 1.78 2.2
16 2 UK311+H-32 120 59 71.5 44.8 H2311-32 UK311 1.78 2.14
17 2 3/16 UK313+H-35 140 65 93.86 60.5 H2313-35 UK313 2.71 3.46
18 2 1/4 UK313+H-36 140 65 93.86 60.5 H2313-36 UK313 2.71 3.36
19 2 7/16 UK315+H-39 160 73 113.36 76.8 H2315-39 UK315 3.98 5.13
20 2 1/2 UK315+H-40 160 73 113.36 76.8 H2315-40 UK315 3.98 5.1
21 2 11/16 UK316+H-43 170 78 122.85 86.5 H2316-43 UK316 4.55 5.85
22 2 3/4 UK316+H-44 170 78 122.85 86.5 H2316-44 UK316 4.55 5.75
23 2 15/16 UK317+H-47 180 82 132.6 96.5 H2317-47 UK317 5.44 6.84
24 3 UK317+H-48 180 82 132.6 96.5 H2317-48 UK317 5.44 6.74
25 3 1/4 UK319+H-55 200 90 156 122 H2319-55 UK319 7.31 9.66
26 3 1/2 UK320+H-56 215 97 171.6 140 H2320-56 UK320 8.82 10.62
d (inch)
Bearing insert + adapter sleeve
D (mm)
B (mm)
C (kN)
Co (kN)
Adaptater sleeve
Bearing insert
Mass bearing insert (kg)
Mass bearing insert + adapter sleeve (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA