UCFLE200, Oval-flanged bearing unit from grey cast with 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UCFLE200, Without end cap, shaft Ø: 12 mm
Part number UCFLE201
Mass 0.5 kg
Product selection
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 UCFLE201 112 30.3 12.8 6.65 0.5
2 15 UCFLE202 112 30.3 12.8 6.65 0.5
3 17 UCFLE203 112 30.3 12.8 6.65 0.5
4 20 UCFLE204 112 30.3 12.8 6.65 0.5
5 25 UCFLE205 124 29.3 14 7.88 0.6
6 30 UCFLE206 142 32.1 19.5 11.2 0.8
7 35 UCFLE207 155 33.7 25.7 15.2 1.1
8 40 UCFLE208 172 37.5 29.6 18.2 1.6
9 45 UCFLE209 180 37.5 31.85 20.8 1.8
10 50 UCFLE210 190 41.6 35.1 23.2 2.1
11 55 UCFLE211 222 45.8 43.55 29.2 3.4
12 60 UCFLE212 238 50.4 52.5 32.8 3.7
13 65 UCFLE213 258 57 57.2 40 4
14 70 UCFLE214 258 57 62 45 5.4
15 75 UCFLE215 258 57 66 49.5 5.2
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA