UCFL300, Oval-flanged bearing unit from grey cast with 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UCFL300, shaft Ø: 25 mm
Part number UCFL305
Mass 0.9 kg
Product selection
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 25 UCFL305 150 29 22.36 11.5 0.9
2 30 UCFL306 180 32 27 15.2 1.4
3 35 UCFL307 185 36 33.5 19.2 1.7
4 40 UCFL308 200 40 40.56 24 2.2
5 45 UCFL309 230 44 53 31.8 3.1
6 50 UCFL310 240 48 62 37.8 4
7 55 UCFL311 250 52 71.5 44.8 4.6
8 60 UCFL312 270 56 81.6 51.8 5.8
9 65 UCFL313 295 58 93.86 60.5 7.3
10 70 UCFL314 315 61 104.26 68 8.7
11 75 UCFL315 320 66 113.36 76.8 9.5
12 80 UCFL316 355 68 122.85 86.5 12.5
13 85 UCFL317 370 74 132.6 96.5 14.4
14 90 UCFL318 385 76 143 108 17
15 95 UCFL319 405 94 156 122 21.3
16 100 UCFL320 440 94 171.6 140 26.1
17 105 UCFL321 440 94 182 155 25
18 110 UCFL322 470 96 205 178 32.6
19 120 UCFL324 520 110 228 208 45
20 130 UCFL326 550 115 252 242 56.4
21 140 UCFL328 600 125 275 272 77.6
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA