UCFCE200, Round-flanged bearing unit from grey cast with centering rib and 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UCFCE200, shaft Ø: 12 mm
Part number UCFCE201
Mass 0.6 kg
Product selection
Selector d (mm) Description L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 UCFCE201 100 18 12.8 6.65 0.6
2 15 UCFCE202 100 18 12.8 6.65 0.6
3 17 UCFCE203 100 18 12.8 6.65 0.6
4 20 UCFCE204 100 18 12.8 6.65 0.5
5 25 UCFCE205 115 20 14 7.88 0.8
6 30 UCFCE206 125 21 19.5 11.2 1
7 35 UCFCE207 135 21 25.7 15.2 1.2
8 40 UCFCE208 145 23 29.6 18.2 1.6
9 45 UCFCE209 155 25 31.85 20.8 1.9
10 50 UCFCE210 165 25.5 35.1 23.2 2.2
11 55 UCFCE211 185 27.5 43.55 29.2 3.1
12 60 UCFCE212 195 30.5 52.5 32.8 3.9
13 65 UCFCE213 215 33 57.2 40 4.9
14 70 UCFCE214 215 33 62 45 5.1
15 75 UCFCE215 220 33 66 49.5 5.5
16 80 UCFCE216 220 33 72.5 54.2 5.6
17 90 UCFCE218 265 37 96 71.5 9.6
d (mm)
Description
L (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA