UCF300, Square-flanged bearing unit from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UCF300, shaft Ø: 24 mm
Part number UCF305
Mass 1.1 kg
Product selection
Selector d (mm) Description L (mm) A2 (mm) C (kN) Co (kN) Mass (kg)
1 24 UCF305 108 39 22.36 11.5 1.1
2 30 UCF306 125 44 27 15.2 1.6
3 35 UCF307 135 49 33.5 19.2 2
4 40 UCF308 150 56 40.56 24 2.7
5 45 UCF309 160 60 53 31.8 3.3
6 50 UCF310 175 67 62 37.8 4.4
7 55 UCF311 185 71 71.5 44.8 5.2
8 60 UCF312 193 78 81.6 51.8 6.4
9 65 UCF313 208 78 93.86 60.5 7.9
10 70 UCF314 226 83 104.26 68 9.5
11 75 UCF315 236 89 113.36 76.8 10.4
12 80 UCF316 250 90 122.85 86.5 12.8
13 85 UCF317 260 100 132.6 96.5 15.7
14 90 UCF318 280 100 143 108 18.1
15 95 UCF319 290 121 156 122 21.3
16 100 UCF320 310 125 171.6 140 25.8
17 105 UCF321 310 127 182 155 30.2
18 110 UCF322 340 131 205 178 39.3
19 120 UCF324 370 140 228 208 49.2
20 130 UCF326 410 146 252 242 63.6
21 140 UCF328 450 161 275 272 84.7
d (mm)
Description
L (mm)
A2 (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA