UCF200, Square-flanged bearing unit from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UCF200, Without end cap, shaft Ø: 12 mm
Part number UCF201
Mass 0.6 kg
Product selection
Selector d (mm) Description L (mm) A2 (mm) C (kN) Co (kN) Mass (kg)
1 12 UCF201 86 33.3 12.8 6.65 0.6
2 15 UCF202 86 33.3 12.8 6.65 0.6
3 17 UCF203 86 33.3 12.8 6.65 0.5
4 20 UCF204 86 33.3 12.8 6.65 0.6
5 25 UCF205 95 35.7 14 7.88 0.8
6 30 UCF206 108 40.2 19.5 11.2 1.1
7 35 UCF207 117 44.4 25.7 15.2 1.5
8 40 UCF208 130 51.2 29.6 18.2 1.9
9 45 UCF209 137 52.2 31.85 20.8 2.1
10 50 UCF210 143 54.6 35.1 23.2 2.5
11 55 UCF211 162 58.4 43.55 29.2 3.4
12 60 UCF212 175 68.7 52.5 32.8 4.4
13 65 UCF213 187 69.7 57.2 40 5.6
14 70 UCF214 193 75.4 62 45 6.3
15 75 UCF215 200 78.5 66 49.5 5.8
16 80 UCF216 208 83.3 72.5 54.2 7
17 85 UCF217 220 87.6 83.2 63.8 8.8
18 90 UCF218 235 96.3 96 71.5 11.6
d (mm)
Description
L (mm)
A2 (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA