UC300, Bearing insert with extended inner ring and set screws

Manufacturer SNR
Description Bearing insert with set screws, series UC300, shaft Ø: 25 mm
Part number UC305G2
Mass 0.35 kg
Product selection
Selector d (mm) Bearing insert D (mm) B1 (mm) C (kN) Co (kN) Mass (kg)
1 25 UC305G2 62 38 22.36 11.5 0.35
2 30 UC306G2 72 43 27 15.2 0.56
3 35 UC307G2 80 48 33.5 19.2 0.71
4 40 UC308G2 90 52 40.56 24 0.96
5 45 UC309G2 100 57 53 31.8 1.28
6 50 UC310G2 110 61 62 37.8 1.65
7 55 UC311G2 120 66 71.5 44.8 1.9
8 60 UC312G2 130 71 81.6 51.8 2.6
9 65 UC313G2 140 75 93.86 60.5 3.25
10 70 UC314G2 150 78 104.26 68 3.95
11 75 UC315G2 160 82 113.36 76.8 4.33
12 80 UC316G2 170 86 122.85 86.5 5.57
13 85 UC317G2 180 96 132.6 96.5 6.84
14 90 UC318G2 190 96 143 108 7.87
15 95 UC319G2 200 103 156 122 8.91
16 100 UC320G2 215 108 171.6 140 11.2
17 105 UC321G2 225 112 182 155 12.2
18 110 UC322G2 240 117 205 178 14.3
19 120 UC324G2 260 126 228 208 18.5
20 130 UC326G2 280 135 252 242 23
21 140 UC328G2 300 145 275 272 28.5
d (mm)
Bearing insert
D (mm)
B1 (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA