UC300, Bearing insert with extended inner ring and set screws, inch

Manufacturer SNR
Description Bearing insert with set screws, series UC300, inch, shaft Ø: 22.225 mm
Part number UC305-14
Mass 0.35 kg
Product selection
Selector d (inch) Bearing insert D (mm) B1 (mm) C (kN) Co (kN) Mass (kg)
1 7/8 UC305-14 62 38 22.36 11.5 0.35
2 15/16 UC305-15 62 38 22.36 11.5 0.35
3 1 UC305-16 62 38 22.36 11.5 0.34
4 1 1/8 UC306-18 72 43 27 15.2 0.58
5 1 3/16 UC306-19 72 43 27 15.2 0.56
6 1 1/4 UC307-20 80 48 33.5 19.2 0.77
7 1 3/8 UC307-22 80 48 33.5 19.2 0.71
8 1 7/16 UC307-23 80 48 33.5 19.2 0.7
9 1 1/2 UC308-24 90 52 40.56 24 1
10 1 5/8 UC309-26 100 57 53 31.8 1.36
11 1 11/16 UC309-27 100 57 53 31.8 1.33
12 1 3/4 UC309-28 100 57 53 31.8 1.3
13 1 7/8 UC310-30 110 61 62 37.8 1.74
14 1 15/16 UC310-31 110 61 62 37.8 1.68
15 2 UC311-32 120 66 71.5 44.8 2.08
16 2 3/16 UC311-35 120 66 71.5 44.8 1.87
17 2 1/4 UC312-36 130 71 81.6 51.8 2.65
18 2 7/16 UC312-39 130 71 81.6 51.8 2.5
19 2 1/2 UC313-40 140 75 93.86 60.5 3.3
20 2 11/16 UC314-43 150 78 104.26 68 4
21 2 3/4 UC314-44 150 78 104.26 68 3.96
22 2 15/16 UC315-47 160 82 113.36 76.8 4.29
23 3 UC315-48 160 82 113.36 76.8 4.24
24 3 1/4 UC317-52 180 96 132.6 96.5 6.76
25 3 1/2 UC318-56 190 96 143 108 8.03
26 3 15/16 UC320-63 215 108 171.6 140 11
d (inch)
Bearing insert
D (mm)
B1 (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA