UC200, Bearing insert with extended inner ring and set screws, inch

Manufacturer SNR
Description Bearing insert with set screws, series UC200, inch, shaft Ø: 12.7 mm
Part number UC201-08
Mass 0.21 kg
Product selection
Selector d (inch) Bearing insert D (mm) B1 (mm) C (kN) Co (kN) Mass (kg)
1 1/2 UC201-08 47 31 12.8 6.65 0.21
2 5/8 UC202-10 47 31 12.8 6.65 0.2
3 11/16 UC203-11 47 31 12.8 6.65 0.18
4 3/4 UC204-12 47 31 12.8 6.65 0.17
5 7/8 UC205-14 52 34 14 7.88 0.21
6 15/16 UC205-15 52 34 14 7.88 0.21
7 1 UC205-16 52 34 14 7.88 0.2
8 1 1/8 UC206-18 62 38.1 19.5 11.2 0.34
9 1 3/16 UC206-19 62 38.1 19.5 11.2 0.31
10 1 1/4 UC206-20 62 38.1 19.5 11.2 0.3
11 1 3/8 UC207-22 72 42.9 25.7 15.2 0.48
12 1 7/16 UC207-23 72 42.9 25.7 15.2 0.45
13 1 1/2 UC208-24 80 49.2 29.6 18.2 0.68
14 1 5/8 UC209-26 85 49.2 31.85 20.8 0.78
15 1 11/16 UC209-27 85 49.2 31.85 20.8 0.74
16 1 3/4 UC209-28 85 49.2 31.85 20.8 0.7
17 1 7/8 UC210-30 90 51.6 35.1 23.2 0.87
18 1 15/16 UC210-31 90 51.6 35.1 23.2 0.82
19 2 UC211-32 100 55.6 43.55 29.2 1.27
20 2 3/16 UC211-35 100 55.6 43.55 29.2 1.1
21 2 1/4 UC212-36 110 65.1 52.5 32.8 1.67
22 2 7/16 UC212-39 110 65.1 52.5 32.8 1.45
23 2 1/2 UC213-40 120 65.1 57.2 40 1.94
24 2 11/16 UC214-43 125 74.6 62 45 2.02
25 2 3/4 UC214-44 125 74.6 62 45 2.06
26 2 15/16 UC215-47 130 77.8 66 49.5 2.3
27 3 UC215-48 130 77.8 66 49.5 2.13
28 3 1/4 UC217-52 150 85.7 83.2 63.8 3.32
29 3 1/2 UC218-56 160 96 96 71.5 4.56
d (inch)
Bearing insert
D (mm)
B1 (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA