SUCT200, Take-up bearing unit from stainless steel

Manufacturer SNR
Description Take-up bearing unit from stainless steel, series SUCT200, Without end caps, shaft Ø: 12 mm
Part number SUCT201
Product selection
Selector d Description H (mm) L (mm) A (mm)
8 12 mm SUCT201 89 94 32
9 15 mm SUCT202 89 94 32
10 17 mm SUCT203 89 94 32
11 20 mm SUCT204 89 94 32
18 3/4" SUCT204-12 89 94 32
12 25 mm SUCT205 89 97 32
19 1" SUCT205-16 89 97 32
13 30 mm SUCT206 102 113 37
20 1 3/16" SUCT206-19 102 113 37
1 1 1/4" SUCT206-20 102 113 37
14 35 mm SUCT207 102 129 37
2 1 3/8" SUCT207-22 102 129 37
3 1 7/16" SUCT207-23 102 129 37
15 40 mm SUCT208 114 144 49
4 1 1/2" SUCT208-24 114 144 49
16 45 mm SUCT209 117 144 49
5 1 3/4" SUCT209-28 117 144 49
17 50 mm SUCT210 117 149 49
6 1 15/16" SUCT210-31 117 149 49
7 2 mm SUCT210-32 117 149 49
d
Description
H (mm)
L (mm)
A (mm)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA