SUCFL200, Oval-flanged bearing unit from stainless steel

Manufacturer SNR
Description Flanged bearing unit from stainless steel, series SUCFL200, Without end cap, shaft Ø: 12 mm
Part number SUCFL201
Product selection
Selector d Description H (mm)
1 12 mm SUCFL201 60
2 15 mm SUCFL202 60
3 17 mm SUCFL203 60
4 20 mm SUCFL204 60
11 3/4" SUCFL204-12 60
5 25 mm SUCFL205 68
12 1" SUCFL205-16 68
6 30 mm SUCFL206 80
13 1 3/16" SUCFL206-19 80
14 1 1/4" SUCFL206-20 80
7 35 mm SUCFL207 90
15 1 3/8" SUCFL207-22 90
16 1 7/16" SUCFL207-23 90
8 40 mm SUCFL208 100
17 1 1/2" SUCFL208-24 100
9 45 mm SUCFL209 108
18 1 3/4" SUCFL209-28 108
10 50 mm SUCFL210 115
19 1 15/16" SUCFL210-31 115
20 2 mm SUCFL210-32 115
d
Description
H (mm)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA