SUCF200, Square-flanged bearing unit from stainless steel

Manufacturer SNR
Description Flanged bearing unit from stainless steel, series SUCF200, Without end cap, shaft Ø: 12 mm
Part number SUCF201
Product selection
Selector d Description L (mm) A2 (mm)
1 12 mm SUCF201 86 12
2 15 mm SUCF202 86 12
3 17 mm SUCF203 86 12
4 20 mm SUCF204 86 12
13 3/4" SUCF204-12 86 12
5 25 mm SUCF205 95 14
14 1 mm SUCF205-16 95 14
6 30 mm SUCF206 108 14
15 1 3/16" SUCF206-19 108 14
16 1 1/4" SUCF206-20 108 14
7 35 mm SUCF207 116 14.5
17 1 3/8" SUCF207-22 116 14.5
18 1 7/16" SUCF207-23 116 14.5
8 40 mm SUCF208 130 14.5
19 1 1/2" SUCF208-24 130 14.5
9 45 mm SUCF209 137 15.5
20 1 3/4" SUCF209-28 137 15.5
10 50 mm SUCF210 143 15
21 1 15/16" SUCF210-31 143 15
22 2" SUCF210-32 143 15
11 55 mm SUCF211 162 20
23 2 3/16" SUCF211-35 162 20
12 60 mm SUCF212 175 20
24 2 7/16" SUCF212-39 175 20
d
Description
L (mm)
A2 (mm)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA