1

SUC200, Stainless steel bearing insert with extended inner ring and set screws

Manufacturer SNR
Description Stainless steel bearing insert with extended inner ring and set screws, series SUC200, shaft Ø: 12 mm
Part number SUC201
Product selection
Selector d (mm) Bearing insert D (mm) B (mm) C (kN) Co (kN)
1 12 SUC201 47 31 10100 6800
2 15 SUC202 47 31 10100 6800
3 17 SUC203 47 31 10100 6800
4 20 SUC204 47 31 10100 6800
5 25 SUC205 52 34.1 11000 8000
6 30 SUC206 62 38.1 15300 11500
7 35 SUC207 72 42.9 20100 15600
8 40 SUC208 80 49.2 22800 18200
9 45 SUC209 85 49.2 25700 20800
10 50 SUC210 90 51.6 27500 23700
11 55 SUC211 100 55.6 34000 25500
12 60 SUC212 110 65.1 41000 31500
d (mm)
Bearing insert
D (mm)
B (mm)
C (kN)
Co (kN)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA