SNR
By SNR

Single-row tapered roller bearing

Manufacturer SNR
Standard ISO 355
Description Single-row tapered roller bearing - for shaft Ø50
Part number 33110A
Mass 0.574 kg
CAD models
Share

Product selection

Level of detail
Index Selector Part number Inner Ø (mm) Outer Ø (mm) Width (mm) Speed (grease) (rpm) Speed (oil) (rpm) Dynamic load rating (kN) Static load rating (kN) Mass (kg)
1 225 30202A 15 35 11.75 15000 11000 0 0 0.053
2 2 30203A 17 40 13.25 9700 14000 20.8 19 0.076
3 3 30203AM39 17 40 13.25 9700 14000 20.8 19 0.076
4 1 32203A 17 40 17.25 9300 13000 31 31 0.1032
5 150 30303A 17 47 15.25 8500 12000 29.2 26.7 0.121
6 175 LM11749/710 17.462 39.878 13.843 10000 13000 22.5 22.5 0.08
7 176 LM11949/910 19.05 45.237 15.494 8700 11000 28.5 28.9 0.125
8 4 30204A 20 47 15.25 8000 11000 30.5 31 0.1246
9 5 30204AM39 20 47 15.25 8000 11000 30.5 31 0.1246
10 151 30304A 20 52 16.25 7500 10000 35 33.5 0.165
11 254 31304 20 52 16.25 7200 10000 0 0 0.17
12 230 30304VB22 20 52 16.25 7600 11000 0 0 0.165
13 134 32304A 20 52 22.25 8000 11000 45.5 47.5 0.22
14 177 LM12749/710 21.987 45.237 15.494 8500 11000 29.2 33.5 0.12
15 178 LM12749/711 21.987 45.975 15.494 8500 11000 29.2 33.5 0.12
16 212 32005VP6X 25 47 15 7600 11000 28.5 31.5 0.1086
17 213 32005VS02H100 25 47 15 7600 11000 28.5 31.5 0.109
18 211 32005VC12 25 47 15 7600 11000 28.5 31.5 0.1095
19 214 32005VS01H100 25 47 15 7600 11000 28.5 31.5 0.109
20 210 32005VH100 25 47 15 7600 11000 28.5 31.5 0.109
21 209 30205AM39 25 52 16.25 7100 10000 35.5 39 0.154
22 208 30205A 25 52 16.25 7100 10000 35.5 39 0.1539
23 218 32205BA 25 52 19.25 7200 9500 41.5 49 0.192
24 143 33205A 25 52 22 7500 10000 47.5 56.5 0.222
25 97 30305A 25 62 18.25 6300 8500 47.5 46 0.257
26 16 31305V 25 62 18.25 6000 8300 39 39.5 0.262
27 237 32305A 25 62 25.25 8700 6400 62.5 66 0.378
28 262 L44649UB/610 26.988 50.292 14.224 7100 9800 27.5 31 0.15
29 180 L44649/610 26.988 50.292 14.224 7200 9800 27.6 32 0.11
30 215 322/28BC12D82 28 58 20.25 6500 8600 46.5 55 0.2467
31 181 L45449/410 29 50.292 14.224 7000 9500 26.8 34 0.115
32 217 32006CH106 30 55 17 6400 9000 38 45 0.165
33 216 32006C 30 55 17 6400 9000 38 45 0.165
34 219 30206A 30 62 17.25 6000 8500 46 48.5 0.238
35 220 30206AM39 30 62 17.25 6000 8500 46 48.5 0.238
36 10 32206CC15 30 62 21.25 5800 8100 50 55 0.282
37 13 32206BAP6X 30 62 21.25 6000 8000 0 0 0.292
38 9 32206C 30 62 21.25 5800 8100 50 55 0.282
39 11 32206BA 30 62 21.25 6000 8000 55 64 0.2913
40 12 32206BAH206 30 62 21.25 6000 8000 0 0 0.292
41 8 32206BAC15 30 62 21.25 6000 8000 55 64 0.2913
42 144 33206A 30 62 25 6300 8500 66.5 79.5 0.38
43 203 30306A 30 72 20.75 5400 7500 59.5 60 0.4
44 118 31306A 30 72 20.75 5000 6300 50 51.5 0.383
45 255 31306VC12 30 72 20.75 5000 6900 0 0 0.383
46 93 32306A 30 72 28.75 5500 7400 86 94 0.628
47 183 LM67048/010 31.75 59.131 15.875 6100 8400 34.5 41.5 0.17
48 182 LM48548/510 34.925 65.088 18.034 5600 7600 47.5 57.5 0.25
49 184 L68149/110 34.987 59.131 15.875 5900 8000 35 47 0.17
50 19 32007CH100 35 62 18 5600 7900 46.5 56 0.2192
51 18 32007C 35 62 18 5600 7900 46.5 56 0.2192
52 223 30207AUA 35 72 18.25 5100 7300 58 62 0.328
53 222 30207A 35 72 18.25 5100 7300 58 62 0.328
54 221 30207AG15H206 35 72 18.25 5100 7300 0 0 0.3112
55 14 32207C 35 72 24.25 4900 6900 70 80 0.43
56 20 32207B 35 72 24.25 5200 6900 66 81 0.436
57 145 33207A 35 72 28 5300 7100 86.5 108 0.523
58 113 30307A 35 80 22.75 5000 6700 76 79 0.51
59 119 31307A 35 80 22.75 4700 6500 63 68 0.495
60 17 32307BC12 35 80 32.75 4600 6300 95 112 0.741
61 105 32307A 35 80 32.75 5000 6700 99 111 0.741
62 179 LM29749/710 38.1 65.088 18.034 5400 7300 42.5 55 0.22
63 24 32008CP6XM45 40 68 19 5000 7100 53 65 0.264
64 23 32008CS02 40 68 19 5000 7100 53 65 0.265
65 22 32008C 40 68 19 5000 7100 53 65 0.265
66 140 33108A 40 75 26 4900 6600 80 100 0.5
67 202 30208A 40 80 19.75 4800 6300 63.5 70 0.403
68 15 32208C 40 80 24.75 4400 6100 78 88 0.508
69 31 33208AP6X 40 80 32 4400 6100 109 145 0.733
70 29 33208AH100 40 80 32 4400 6100 0 0 0.736
71 30 33208ATH100 40 80 32 4400 6100 109 145 0.733
72 146 33208A 40 80 32 4800 6300 107 137 0.733
73 120 31308A 40 90 25.25 4000 5000 79 85.5 0.7
74 114 30308A 40 90 25.25 4300 5600 90.5 101 0.715
75 33 32308BC12 40 90 35.25 4000 5600 113 134 1.04
76 162 32308A 40 90 35.25 4300 6000 120 145 1.04
77 185 LM501349/310 41.275 73.431 19.558 4900 6600 54.5 67 0.32
78 27 32009VC12UA 45 75 20 4500 6400 59 73 0.32
79 26 32009VC12 45 75 20 4500 6400 59 73 0.32
80 25 32009VH106 45 75 20 4500 6400 59 73 0.3183
81 107 33109A 45 80 26 4500 6000 84 113 0.55
82 6 30209CUA 45 85 20.75 4200 6000 67 74 0.463
83 7 30209C 45 85 20.75 4200 6000 67 74 0.463
84 21 32209BA 45 85 24.75 4300 5700 87 104 0.576
85 128 32209A 45 85 24.75 4300 6000 83 102 0.556
86 147 33209A 45 85 32 4300 6000 111 147 0.794
87 35 T5ED045 45 90 32 4000 5600 117 152 0.918
88 34 T2ED045 45 95 36 4000 5600 157 187 1.183
89 204 30309A 45 100 27.25 3800 5300 112 127 1.03
90 256 31309VB22 45 100 27.25 3600 5000 0 0 0.9222
91 121 31309A 45 100 27.25 3600 4500 94 103 0.922
92 38 32309BA 45 100 38.25 3700 5100 151 187 1.4
93 161 32309A 45 100 38.25 4000 5300 144 177 1.337
94 187 LM603049/011 45.242 77.788 19.842 4500 6200 56 71 0.36
95 186 LM503349/310 45.987 74.975 18 4500 6300 51 71.5 0.32
96 201 LM503349A/310 45.987 74.975 18 2100 3100 51 71.5 0.32
97 28 32010A 50 80 20 4200 5900 69 95 0.36
98 141 33110A 50 85 26 4300 5600 89 126 0.574
99 32 30210C 50 90 21.75 3100 4500 76 89 0.527
100 110 32210A 50 90 24.75 4000 5400 88 109 0.62
101 109 33210A 50 90 32 4000 5400 119 161 0.861
102 41 T7FC050 50 105 32 3500 4800 119 148 1.223
103 156 31310A 50 110 29.25 3200 4300 114 132 1.37
104 98 30310A 50 110 29.25 3400 4800 130 148 1.22
105 238 32310VB22 50 110 42.25 3500 4500 0 0 1.82
106 39 32310BC12UA 50 110 42.25 3300 4600 175 218 1.83
107 135 32310A 50 110 42.25 3600 4800 176 220 1.83
108 124 32011A 55 90 23 3800 5300 81.5 117 0.542
109 165 33011A 55 90 27 3800 5200 93 136 0.642
110 139 33111A 55 95 30 3800 5100 112 158 0.848
111 240 30211C 55 100 22.75 3600 5000 0 0 0.698
112 94 30211A 55 100 22.75 3600 5000 94.5 113 0.698
113 242 32211C 55 100 26.75 3400 4800 0 0 0.819
114 101 32211A 55 100 26.75 3600 5000 110 137 0.819
115 148 33211A 55 100 35 3600 5000 141 193 1.16
116 37 33211AH100 55 100 35 3400 4700 0 0 1.163
117 115 30311A 55 120 31.5 3100 4200 128 147 1.55
118 231 30311C 55 120 31.5 3100 4300 0 0 1.55
119 99 31311A 55 120 31.5 3100 4200 128 147 1.545
120 257 31311C 55 120 31.5 3000 4100 0 0 1.545
121 40 32311BA 55 120 45.5 3000 4200 206 275 2.32
122 136 32311A 55 120 45.5 3200 4300 204 258 2.21
123 125 32012A 60 95 23 3600 5000 85.5 127 0.574
124 166 33012A 60 95 27 3600 4900 98 148 0.685
125 253 33112A 60 100 30 4800 3500 115 116 0.917
126 207 30212A 60 110 23.75 3400 4500 104 123 0.858
127 102 32212A 60 110 29.75 3400 4500 131 167 1.115
128 36 T5DD060P6X 60 110 34 3300 4500 146 202 1.35
129 196 33212A 60 110 38 3400 4500 166 231 1.6
130 116 30312A 60 130 33.5 3000 4000 174 201 1.87
131 258 31312VB22 60 130 33.5 2700 3800 0 0 1.89
132 122 31312A 60 130 33.5 2800 3900 151 171 1.89
133 164 32312A 60 130 48.5 3000 4000 233 295 2.784
134 239 32312C 60 130 48.5 2900 3800 0 0 2.7838
135 126 32013A 65 100 23 3400 4600 86.5 132 0.616
136 245 33013VC12 65 100 27 3300 4600 0 0 0.74
137 167 33013A 65 100 27 3400 4600 99 154 0.74
138 172 33113A 65 110 34 3200 4300 150 214 1.27
139 111 30213A 65 120 24.75 3000 4100 122 151 1.076
140 129 32213A 65 120 32.75 3000 4000 157 202 1.428
141 197 33213A 65 120 41 3000 4100 202 282 2.05
142 123 31313A 65 140 36 2700 3600 173 199 2.5
143 232 30313C 65 140 36 2600 3700 0 0 2.422
144 117 30313A 65 140 36 2700 3700 200 233 2.422
145 44 32313BA 65 140 51 2600 3500 275 375 3.46
146 89 32313A 65 140 51 2700 3600 280 350 3.4
147 100 32014A 70 110 25 3200 4300 104 158 0.846
148 168 33014A 70 110 31 3100 4200 129 202 1.09
149 95 30214A 70 125 26.25 2800 4000 132 163 1.22
150 43 51Y30214C 70 125 26.25 2800 4000 120 140 1.22
151 226 30214C 70 125 26.25 2800 4000 0 0 1.22
152 103 32214A 70 125 33.25 2800 4000 157 205 1.59
153 198 33214A 70 125 41 2800 4000 209 299 2.15
154 259 31314VC12 70 150 38 2400 3300 0 0 2.75
155 155 31314A 70 150 38 2500 3400 188 215 2.75
156 152 30314A 70 150 38 2400 3400 227 268 2.904
157 45 32314BA 70 150 54 2400 3300 305 410 4.25
158 90 32314A 70 150 54 2500 3400 300 375 4.4
159 157 32015A 75 115 25 3000 4000 109 171 0.858
160 169 33015A 75 115 31 3000 4000 133 220 1.14
161 108 33115A 75 125 37 2800 3800 182 275 1.77
162 96 30215A 75 130 27.25 2800 3800 143 182 1.35
163 227 30215C 75 130 27.25 2700 3800 0 0 1.35
164 233 32215C 75 130 33.25 2600 3600 0 0 1.66
165 130 32215A 75 130 33.25 2800 3800 165 219 1.66
166 199 33215A 75 130 41 2800 3800 215 315 2.24
167 153 30315A 75 160 40 2400 3200 253 300 3.7
168 49 32315BC 75 160 58 2300 3100 325 415 5.2
169 243 32315A 75 160 58 3200 2400 340 445 5.37
170 189 HM215249/210 75.987 131.975 39 2700 3600 205 285 2.09
171 72 32016A 80 125 29 2700 3600 149 228 1.3
172 246 33016VC12 80 125 36 2600 3700 0 0 1.56
173 170 33016A 80 125 36 2700 3700 174 275 1.56
174 191 JM515649/610 80 130 35 2600 3600 166 251 2.1
175 91 33116A 80 130 37 2600 3600 190 295 1.93
176 112 30216A 80 140 28.25 2600 3500 157 195 1.6
177 131 32216A 80 140 35.25 2600 3500 192 254 2.02
178 234 32216C 80 140 35.25 2400 3400 0 0 2.02
179 47 T5ED080 80 140 42 2400 3400 231 360 2.663
180 163 33216A 80 140 46 2600 3400 256 385 2.86
181 154 30316A 80 170 42.5 2200 3000 276 330 3.908
182 48 32316BC12 80 170 61.5 2100 2900 365 470 6.303
183 127 32017A 85 130 29 2600 3600 143 231 1.322
184 79 33017A 85 130 36 2600 3500 196 310 1.7
185 142 33117A 85 140 41 2500 3400 230 365 2.41
186 228 30217C 85 150 30.5 2300 3300 0 0 1.977
187 67 30217A 85 150 30.5 2400 3200 183 224 2.16
188 104 32217A 85 150 38.5 2400 3200 210 277 2.539
189 46 33217A 85 150 49 2300 3200 295 430 3.5
190 244 32317A 85 180 63.5 2900 2100 410 535 7.45
191 50 32317BC12 85 180 63.5 2000 2700 395 510 7.07
192 193 HM518445/410 88.9 152.4 39.688 2300 3100 255 355 2.85
193 190 HM218248/210 89.975 146.975 40 2400 3200 232 340 2.4
194 195 32018A 90 140 32 2400 3300 166 250 1.691
195 106 33018A 90 140 39 2400 3200 220 360 2.1
196 247 33018VC12 90 140 39 2300 3300 0 0 2.1
197 192 JM718149A/110 90 145 35 2400 3200 190 285 2.2
198 42 T5ED090 90 150 42 2200 3100 232 390 2.9
199 92 33118A 90 150 45 2300 3100 262 405 3.22
200 229 30218C 90 160 32.5 2200 3200 0 0 2.4955
201 68 30218A 90 160 32.5 2200 3000 208 260 2.7
202 235 32218C 90 160 42.5 2100 3000 0 0 3.29
203 75 32218A 90 160 42.5 2200 3000 275 370 3.5
204 137 32318A 90 190 67.5 2000 2600 450 590 8.5
205 84 32019A 95 145 32 2300 3100 179 280 1.784
206 248 33019VC12 95 145 39 2300 3200 0 0 2.217
207 173 33019A 95 145 39 2400 3200 231 390 2.217
208 51 T2ED095 95 160 46 2200 3100 320 480 3.652
209 224 30219 95 170 34.5 2100 3000 0 0 2.818
210 69 30219A 95 170 34.5 2100 2800 225 280 3.16
211 76 32219A 95 170 45.5 2100 2800 305 415 4.2
212 82 T4CB100 100 145 24 2200 3000 123 182 1.15
213 194 32020A 100 150 32 2200 3000 177 280 1.88
214 249 33020VC12 100 150 39 2200 2900 0 0 2.31
215 80 33020A 100 150 39 2200 3000 235 390 2.31
216 200 10R33020VC12A 100 150 39 2200 3000 222 360 2.31
217 188 JHM720249/210 100 160 41 2000 2800 239 380 3.1
218 241 30220C 100 180 37 2000 2800 0 0 3.5231
219 70 30220A 100 180 37 2000 2700 255 325 3.7
220 77 32220A 100 180 49 2000 2700 345 475 5.2
221 236 32220C 100 180 49 1900 2700 0 0 4.74
222 260 32320B 100 215 77.5 1700 2300 495 630 12.2
223 73 32021A 105 160 35 2100 2800 210 335 2.5
224 250 33021VC12 105 160 43 2000 2900 0 0 2.99
225 174 33021A 105 160 43 2100 2900 256 435 2.99
226 71 30221A 105 190 39 1900 2500 290 370 4.5
227 78 32221A 105 190 53 1900 2500 390 550 6.25
228 85 32022A 110 170 38 1900 2700 250 400 3.1
229 81 33022A 110 170 47 2000 2700 305 530 3.8
230 251 33022VC12 110 170 47 1900 2700 0 0 3.82
231 52 30222A 110 200 41 1800 2500 325 420 5.23
232 88 32222A 110 200 56 1800 2400 435 620 7.352
233 83 T4CB120 120 170 27 1900 2600 150 235 1.54
234 86 32024A 120 180 38 1800 2500 260 430 3.183
235 252 33024VC12 120 180 48 1800 2500 0 0 4.16
236 171 33024A 120 180 48 1900 2600 305 530 4.16
237 62 30224A 120 215 43.5 1600 2200 355 470 6
238 158 32224A 120 215 61.5 1600 2200 440 635 9.42
239 138 T4CB130 130 185 29 1700 2400 180 280 2.3
240 87 32026A 130 200 45 1600 2200 340 565 5.06
241 58 30226A 130 230 43.75 1500 2100 385 505 7.16
242 63 32226A 130 230 67.75 1500 2100 590 885 11.5
243 205 T4CB140P6X 140 195 29 1700 2300 0 0 2.4
244 74 32028A 140 210 45 1600 2100 350 595 5.2
245 149 30228A 140 250 45.75 1400 1900 390 515 9
246 132 32228A 140 250 71.75 1400 1900 610 915 14.8
247 206 32030A 150 225 48 1400 2000 0 0 6.46
248 59 30230A 150 270 49 1200 1800 500 670 11.1
249 133 32230A 150 270 77 1300 1700 595 900 18.5
250 261 T4DB160 160 220 32 1500 2000 0 0 3.2
251 61 32032A 160 240 51 1300 1800 445 770 7.87
252 57 32232A 160 290 84 1200 1700 910 1400 23.8
253 60 32034A 170 260 57 1300 1700 530 910 10.6
254 159 32234A 170 310 91 1100 1500 835 1320 29.3
255 54 32036A 180 280 64 1100 1500 650 1115 14.2
256 160 32236A 180 320 91 1000 1400 875 1380 30.7
257 55 32038A 190 290 64 1100 1600 660 1150 14.8
258 53 32940 200 280 51 1100 1500 490 940 9.5
259 56 32040A 200 310 70 1000 1500 750 1350 19.1
260 64 32048A 240 360 76 900 1200 930 1690 26.2
261 66 32056A 280 420 87 800 1000 1250 2350 39.5
262 65 32064A 320 480 100 600 900 1630 3150 61.9

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map