Single-row radial ball bearing with tapered bore, spherical outer diameter and 2 seals

Manufacturer SNR
Standard ISO 15, ISO 113/1
Description Single-row radial ball bearing with tapered bore, spherical outer diameter and 2 seals- for shaft Ø85
Part number 6017KSEE
Mass 0.89 kg
Product selection
Selector Part number Inner Ø (mm) Outer Ø (mm) Width (mm) Speed (grease) (rpm) Dynamic load rating (kN) Static load rating (kN) Mass (kg)
1 6017KSEE 85 130 22 3100 49.5 43 0.89
Part number
Inner Ø (mm)
Outer Ø (mm)
Width (mm)
Speed (grease) (rpm)
Dynamic load rating (kN)
Static load rating (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA