SESFL200, Oval-flanged bearing unit from stainless steel

Manufacturer SNR
Description Flanged bearing unit from stainless steel, series SESFL200, Without end cap, shaft Ø: 12 mm
Part number SESFL201
Product selection
Selector d Description H (mm)
1 12 mm SESFL201 60
2 15 mm SESFL202 60
3 17 mm SESFL203 60
4 20 mm SESFL204 60
11 3/4" SESFL204-12 60
5 25 mm SESFL205 68
12 1" SESFL205-16 68
6 30 mm SESFL206 80
13 1 3/16" SESFL206-19 80
14 1 1/4" SESFL206-20 80
7 35 mm SESFL207 90
15 1 3/8" SESFL207-22 90
16 1 7/16" SESFL207-23 90
8 40 mm SESFL208 100
17 1 1/2" SESFL208-24 100
9 45 mm SESFL209 108
18 1 3/4" SESFL209-28 108
10 50 mm SESFL210 115
19 1 15/16" SESFL210-31 115
20 2" SESFL210-32 115
d
Description
H (mm)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA